Rittal 88
Rittal 88 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. Main dimensions for the plate here
Rittal 88 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands which makes it very easy to use, providing innumerable advantages in a single assembly unit.
Rittal 88 Multigate will lead through and seal cable as follows:
| 24 x 07-12 mm |
| 48 x 10-15 mm |
| 4 x 15-21 mm |
| 8 x 05-25 mm |
| 4 x 26-35 mm |
 |
| Total of 88 cables! |
Rittal 88 Multigate gives absolute protection against dust and spraying water from all directions.
Rittal 88 Multigate is suitable for both outdoor and indoor use.
Rittal 88 Multigate is inspected and certified by
Lloyd´s Register of shipping and
SGS FIMKO, the Finnish authority in charge of electrical equipment safety standards.
| 52702-13 |
RAL 7035 |
LR Type Approval Certificate No. 95/00115(E1) SGS-FIMKO Certificate No. FI 18705 |
-40°C – +90°C |
UL 94; V-0 |
- unstressed material
EXCLUSIVELY AVAILABLE THROUGH YOUR LOCAL RITTAL DISTRIBUTOR