Rittal 85
Rittal 85 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. Main dimensions for the plate here
Rittal 85 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands which makes it very easy to use , providing innumerable advantages in a single assembly unit.
Rittal 85 Multigate will lead through and seal cable as follows:
| 18 x 05-09 mm |
| 16 x 07-12 mm |
| 36 x 10-15 mm |
| 6 x 15-24 mm |
| 2 x 23-30 mm |
| 2 x 26-35 mm |
| 4 x 26-54 mm |
| 1 x 50-110 mm |
 |
| Total of 85 cables! |
Rittal 85 Multigate gives absolute protection against dust and spraying water from all directions.
Rittal 85 Multigate is suitable for both outdoor and indoor use.
Rittal 85 Multigate is inspected and certified by:
Lloyd´s Register of shipping
SGS FIMKO the Finnish authority in charge of electrical equipment safety standards
NEMKO the Norwegian authority in charge of electrical equipment safety standards
| 52610-13 |
RAL 7035 |
LR Type Approval Certificate No. 95/00115(E1) SGS-FIMKO Certificate No. FI 18705 NEMKO Certificate No. P05205227 |
-40°C – +90°C |
UL 94; V-0 |
- unstressed material
EXCLUSIVELY AVAILABLE THROUGH YOUR LOCAL RITTAL DISTRIBUTOR