MC 3




MC 3 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. It fits directly to a
C-standard aperture (FL 21) 
Main dimensions for the plate here

MC 3 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands which makes it
very easy to use  , providing innumerable advantages in a single assembly unit.

MC 3 Multigate will lead through and seal cable as follows:

2 x 24-54 mm
1 x 30-60 mm
4 x 08-16 mm
Total of 3 cables +
4 (IP 54) = 7 cables!


The IP 65 -version is also supplied with plastic locking pins, which can be used to secure the Multigate to metal as well as plastic enclosures (please refer to product info regarding the locking pins).

MC 3 Multigate gives absolute protection against dust and spraying water from all directions.

MC 3 Multigate is suitable for both outdoor and indoor use.

MC 3 Multigate is inspected and certified by:
Lloyd´s Register of shipping
SGS FIMKO the Finnish authority in charge of electrical equipment safety standards
NEMKO  the Norwegian authority in charge of electrical equipment safety standards



Click on the table for a larger view

Click for a larger view


1) unstressed material

2) UL50 test for the following enclosure types: 2, 3, 3R, 3S, 4, 4X, 5, 6, 6P, 12, 12K and 13

UL157 test including immersion in diesel fuel, fuel oil and lubrication oil

The material or component is not intended to be used immersed or in continuous contact with oil.

Last updated 2011-12-19 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message