MC 25
MC 25 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. It fits directly to a
C-standard aperture (FL 21).
Main dimensions for the plate
here MC 25 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands which makes it
very easy to use , providing innumerable advantages in a single assembly unit.
MC 25 Multigate will lead through and seal cable as follows:
| 1 x 20-26 mm |
| 12 x 10-14 mm |
| 4 x 05-07 mm |
| 4 x 14-20 mm |
| 4 x 08-12 mm |
 |
| Total of 25 cables! |
MC 25 Multigate gives absolute protection against dust and spraying water from all directions.
MC 25 Multigate is suitable for both outdoor and indoor use.
MC 25 Multigate is inspected and certified by:
Lloyd´s Register of shipping
SGS FIMKO the Finnish authority in charge of electrical equipment safety standards
NEMKO the Norwegian authority in charge of electrical equipment safety standards
Click on the table for a larger view
1) unstressed material
2) UL50 test for the following enclosure types: 2, 3, 3R, 3S, 4, 4X, 5, 6, 6P, 12, 12K and 13
UL157 test including immersion in diesel fuel, fuel oil and lubrication oil
The material or component is not intended to be used immersed or in continuous contact with oil.