MC 16


 

MC-16 reversible multigate is suitable for leading through both low and medium power cables as well as various types of tubing.

It fits directly to a C-standard aperture (FL 21) 
Main dimensions for the plate here

MC-16 reversible multigate
is an easy to use product with a superior price-quality ratio for leading cables and cable tubing into cabinets. It fits directly to cabinets with the Scandinavian C-standard aperture.

When the multigate is used "facade" up, it works as a regular IP54 enclosure cable gland plate. The product contains a gasket against the cabinet and it comes with self-locking pins. This means that no special tools are needed at any point of the installation.

When the multigate is used reversed it functions as a piping grommet in dry space switchboards. Pipes lock securely to muffs in the gland plate by the friction of the elastic material. Membranes on the plate seal the pipes and effectively prevent condensate formation in pipes that run, for instance, through attic space. The self-locking pins supplied with the multigate are also suitable for reverse mounting.

MC-16 reversible multigate is plastic reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands.

MC-16 reversible multigate will lead through and seal cable as follows:

15 x 10-20 mm
1 x 10-30 mm
Total of 16 cables!

The IP 54 -version is also supplied with plastic locking pins, which can be used to secure the Multigate to metal as well as plastic enclosures (please refer to product info regarding the locking pins).

MC-16 reversible multigate gives good protection against dust and spraying water from all directions.

MC-16 reversible multigate is suitable for both outdoor and indoor use.

MC-16 reversible multigate is inspected and certified by the Finnish authority in charge of electrical equipment safety standards.

SGS FIMKO

Code Colour Certificate Service
temperature (1.)
Flame
resistance
Special
52754 White RAL 7035 SGS-FIMKO Certificate No. FI 20587 -40°C – +100°C    


1) unstressed material

Last updated 2011-06-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message