MB 5/11
MB 5/11 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. It fits directly to a B-standard aperture (or FL 13).
MB 5/11 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands which makes it very easy to use, providing innumerable advantages in a single assembly unit.
MB 5/11 Multigate is suitable for both out door and indoor use. MB 5/11 Multigate gives absolute protection against dust and both strong jets of water from all direction and against the effects of immersion between 15 cm and 1,0 m.
MB 5/11 Multigate can be used instead of MB 5 Multigate. The configuration has the same openings than MB 5 and 6 extra.
MB 5/11 Multigate is inspected and certified by:
L’loyds Register of shipping SGS FIMKO the Finnish authority in charge of electrical equipment safety standards
Click on the table for a larger view