MB 5





MB-5 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. It fits directly to a B-standard aperture (FL 13). Main dimensions for the plate here

MB-5 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets the respective IP enclosure classes as it does not need separate gaskets or glands.

MB-5 Multigate will lead through and seal cable as follows:

2 x 15-30 mm
2 x 10-14 mm
1 x 07-10 mm
Total of 5 cables!


MB-5 Multigate gives good IP 65 class protection against dust and spraying water from all directions.

MB-5 Multigate is suitable for both outdoor and indoor use.

MB-5 Multigate is inspected and certified by SGS FIMKO, the Finnish authority in charge of electrical equipment safety standards.


Click on the table for a larger view

Click for a larger view

1) unstressed material

2) UL50 test for the following enclosure types: 2, 3, 3R, 3S, 4, 4X, 5, 6, 6P, 12, 12K and 13

UL157 test including immersion in diesel fuel, fuel oil and lubrication oil

The material or component is not intended to be used immersed or in continuous contact with oil.
Last updated 2010-02-26 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message