Good corrosion protection is indispensable for reliable and longlasting operation of your valuable equipment. Rubber and plastic coatings are used throughout the world as a protection against corrosion.

As the standard protection methods of carbon or duplex steel are not sufficient in the splash zone against waves, tide , all thinkable weather conditions and highly oxygenated seawater. The rubber coating provides a proven protection of the riser.
Trelleborg developed a maintenance free coating system for the lifetime expectancy of a platform based on a flexible and highly resistant elastomer.
Main features the coating system for riser pipes , bends and clamps are :
- designed for use in the most corrosive area, the splash zone
- excellent bonding to carbon , duplex or super duplex steel
- resistant against mechanical impact and blast
- antifouling system to be integrated when required, partially or complete
- low friction PTFE –layer to be integrated where required
- fire protection system with Viking Firestop can be applied
- excellent resistance to cathodic disbondment
The risers form an important and critical part in the complete production installation, when production is up a running repairs and maintenance are almost impossible.
Because Quality Assurance is of utmost importance, every contract is handled according to a Material Inspection and Test Plan in which all relevant information with regard to production, testing, inspection and approval is gathered.
For more information choose one of the following options: