Type OLS, blank pipeplugs




Download Stopperdocumentation (2677 kb)

Type: OLS
40/70
70/150
100/180
Artikelnr.
3668007
3668008
3660150
Range
mm
40-70
70-150
100-180
inch
1.5-2.7
2.7-6
4-7
Operating Pressure
bar
1.5
1.5
3.0
psi
22
22
44
D min
mm
35
65
95
inch
1.4
2.6
3.7
Length
mm
160
320
200
inch
6.3
12.6
7.9
Weight
kg
0.35
0.55
1.25
LBS
0.8
1.2
2.8
Type: OLS



Type: OLS
100/200
200/400
300/600
500/1000
Artikelnr.
7668001
7668002
7668003
7660154
Artikelnr.Nitril
7660162
7660163
7660164
7660165
Range
mm
100-200
200-400
300-600
500-1000
inch
4-8
8-16
12-24
20-40
Operating Pressure
bar
3.0
3.0
3.0
3.0
psi
44
44
44
44
D min
mm
95
180
290
460
inch
3.7

 

Type: OLS
500/1200
Artikelnr.
7660156
Artikelnr.Nitril
7660167
Range
mm
500-1200
inch
20-48
Operating Pressure
bar
3.0
psi
44
D min
mm
440
inch
17.3
Length
mm
1650
inch
65.0
Weight
kg
52
LBS
114.6
Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message