Type ODS, bypass stopper on steel pipe

 

Download Stopperdocumentation (2677 kb)

 
Type: ODS
100/200
200/400
300/600
500/1000
Artikelnr.
7660501
7660502
7660503
7660504
Range
mm
100-200
200-400
300-600
500-1000
inch
4-8
8-16
12-24
20-40
Operating Pressure
bar
3.0
3.0
3.0
3.0
psi
44
44
44
44
D min
mm
95
195
290
490
inch
3.7
7.7
11.4
19.3
Length
mm
360
430
520
1010
inch
14.2
16.9
20.5
39.8
Weight
kg
4
10
23
90
LBS
8.8
22.0
50.7
198.4
Connection
-
2"Storz52C

1" Geka

1"Storz25D

1" Geka

3"Storz75B

1" Geka

2"Storz52C

4"Storz110A

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message