Type MEGAPLUG, for large diameters
Download Stopperdocumentation (2677 kb)
|
Type: Megaplug |
|
1400 |
1600 |
2000 |
2400 |
|
Artikelnr. |
|
7660159 |
7660158 |
7660161 |
--- |
|
Range |
mm |
500-1400 |
700-1600 |
800-2000 |
1200-2400 |
|
inch |
20-55 |
27-63 |
32-80 |
48-96 |
|
Operating Pressure |
bar |
1.5 |
1.0 |
1.0 |
1.0 |
|
psi |
22 |
14 |
14 |
14 |
|
D min |
mm |
490 |
580 |
780 |
1000 |
|
inch |
19.3 |
22.8 |
30.7 |
39.4 |
|
Length |
mm |
2300 |
2700 |
3500 |
4300 |
|
inch |
90.6 |
106.3 |
137.8 |
169.3 |
|
Weight |
kg |
95 |
180 |
235 |
395 |
|
LBS |
209.4 |
396.8 |
518.1 |
871.0 |
|
Air Connection |
- |
1" |
1" |
1" |
1" |
|
Air Outlet |
- |
2"Storz52C |
2"Storz52C |
2"Storz52C |
2"Storz52C |
|
Bypass |
- |
4"Storz110A |
4"Storz110A |
4"Storz110A |
4"Storz110A |