Type FLEX-ODS, flexible bypass stopper

 

Download Stopperdocumentation (2677 kb)

ype: Flex-ODS
100/200
200/400
300/600
Artikelnr. incl. Storz
7668021
7668022
7668023
Artikelnr. excl. Storz
7668031
7668032
7668033
Range
mm
100-200
200-400
300-600
inch
4-8
8-16
12-24
Operating Pressure
bar
2.0
2.0
2.0
psi
29
29
29
D min
mm
95
180
290
inch
3.7
7.1
11.4
Length
mm
500
500
700
inch
19.7
19.7
27.6
Weight
kg
3
8
17
LBS
6.6
17.6
37.5
Connection
-
1"Storz-25D
2"Storz52C 2"Storz52C

 

Type: Flex-ODS
500/1000
500/1200
Artikelnr.
7660174
7660175
Range
mm
500-1000
500-1200
inch
20-40
20-48
Operating Pressure
bar
2.0
2.0
psi
29
29
D min
mm
440
440
inch
17.3
17.3
Length
mm
1350
1650
inch
53.1
65.0
Weight
kg
52
60
LBS
114.6
132.3
Connection
-
2"Storz52C
4"Storz110A
Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message