Lifting Bags

Based on 30 years of production experience with these products, Trelleborg Ridderkerk has developed a completely new line of lifting bags for a wide range of industrial applications. The use of high quality materials and craftsmanship in combination with stringent quality control secures safe work. 


The Trelleborg Lifting Bags (TLBs) are capable to lift loads of up to 67 tons with compressed air at a pressure of only 8 bars. In comparison with conventional jacking equipment, lifting bags have major advantages such as the very small insertion height of approximately 3 cm, fast operation, light weight and practically maintenance-free. Typical applications include lifting, moving, spreading and fixing. 

TLB lifting bags are thin and light lifting devices made of high quality materials. The rubber compounds are reinforced with Aramide fibres. These fibres are stronger, lighter and more flexible than steel.

 

The bags are provided with profiled external surfaces to enable safe stacking of two bags on top of one another to effectively double the jacking height. We strongly discourage using more than two bags on top of each other. The bags have quick-release couplings for connection to the air supply or accessories.

Advantages: 

  • Can be used in the smallest of spaces because the bags are very thin;
  • Light and easy to handle compared with other jacking equipment;
  • Simple and quick to use with compressed air;
  • Maintenance-free because they have no sliding parts.

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message