Steel couplings vulcanizedOur solid steel couplings are suitable for heavy and very heavy duty applications. They can be made with the smallest possible pitch circle diameters and are vulcanized into the hose. These couplings are also secured with our safety. We use these couplings as standard in our self floating hoses so that you can work during bad weather without the risk of a defective line.