Type 8: Rubber keyhole fender

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm D mm E mm Max. Length MM Weight kg/m
8 - 200 200 90 25 130 40 2100 35
8 - 250 250 100 25 150 50 2100 57
8 - 304 304 115 33 184 60 1900 88
8 - 350 350 120 33 210 70 1900 119

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: +/- 1,5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message