Type 5-B: Fender with O-Hole

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm Weight kg/m
E5-B 80 80 80 40 5
E5-B 100 100 100 50 9
E5-B 120 120 120 60 13
E5-B 150 150 150 75 20

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B/C: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message