Type 5-A: Solid fender

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm Weight kg/m
E5-A 80 80 80 7
E5-A 100 100 100 10
E5-A 120 120 120 15
E5-A 150 150 150 24

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message