Type 4: Wing fender

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm D mm Weight kg/m
E4 120 x 65 x 25 120 65 15 25 5
E4 140 x 45 x 22 140 45 15 20 4
E4 160 x 100 x 50 160 100 25 50 10
E4 177 x 80 x 20 177 80 20 38 11
E4 180 x 100 x 25 180 100 25 50 11
E4 215 x 150 x 30 215 150 30 75 21
E4 245 x 150 x 30 245 150 30 75 22
E4 280 x 200 x 40 280 200 40 100 37
E4 320 x 200 x 40 320 200 40 100 39
E4 330 x 250 x 125 330 250 50 125 58
E4 350 x 200 x 100 350 200 40 100 70
E4 370 x 250 x 100 370 250 50 100 65
E4 410 x 250 x 100 410 250 50 100 67
E4 410 x 250 x 125 410 250 50 125 62

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B/C/D: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message