Type 15-B: Rectangular fender with O-Hole

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm Weight kg/m
E15-B 80 x 80 x 30 80 80 30 7
E15-B 90 x 90 x 25 90 90 25 10
E15-B 100 x 100 x 25 100 100 25 11
E15-B 100 x 100 x 35 100 100 35 11
E15-B 120 x 120 x 60 120 120 60 14
E15-B 150 x 150 x 64 150 150 64 23
E15-B 160 x 120 x 64 160 120 64 20
E15-B 160 x 150 x 60 160 150 60 26
E15-B 200 x 200 x 75 200 200 75 42
E15-B 250 x 200 x 75 250 200 75 54
E15-B 250 x 200 x 100 250 200 100 50
E15-B 250 x 250 x 50 250 250 50 72
E15-B 250 x 250 x 100 250 250 100 65
E15-B 300 x 200 x 100 300 200 100 62
E15-B 300 x 250 x 100 300 250 100 84
E15-B 300 x 300 x 125 300 300 125 102

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B/C: +/- 5%

Productcode A mm B mm C mm Weight kg/m
E15-B 350 x 350 x 125 350 350 125 132
E15-B 350 x 350 x 150 350 350 150 125

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A/B: +/- 5% C: +/- 7%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message