Type 15-A: Solid rectangular fender

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm Weight kg/m
E15-A 90 x 90 90 90 10
E15-A 100 x 100 100 100 12
E15-A 125 x 125 125 125 19
E15-A 150 x 100 150 100 18
E15-A 150 x 150 150 150 27
E15-A 165 x 127 165 127 26
E15-A 165 x 150 165 150 31
E15-A 200 x 150 200 150 36
E15-A 200 x 200 200 200 48
E15-A 215 x 215 215 215 55
E15-A 220 x 205 220 205 54
E15-A 230 x 214 230 214 59
E15-A 250 x 150 250 150 47
E15-A 250 x 175 250 175 52
E15-A 250 x 200 250 200 62
E15-A 250 x 225 250 225 70
E15-A 250 x 250 250 250 74
E15-A 300 x 200 300 200 75
E15-A 200 x 250 300 250 94
E15-A 300 x 300 300 300 107

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A: +/- 3% B: +/- 5%

Productcode A mm B mm Weight kg/m
E15-A 350 x 350 350 350 146

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A: +/- 5% B: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message