Type TA: TA-Fender

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm D mm Max. Length Fixing bolts
TA - 150 150 300 240 100 3500 M 22
TA - 200 200 400 320 130 3500 M 27
TA - 250 250 500 410 165 3500 M 30
TA - 300 300 600 490 200 3500 M 33
TA - 400 400 800 670 265 3000 M 39
TA - 500 500 1000 840 330 3000 M 45
TA - 600 600 1200 1010 395 3000 M 48
TA - 800 800 1600 1340 525 3000 M 64
TA - 1000 1000 2000 1680 660 3500 M 64

Other dimensions on request.
Nominal deflection: 45%, maximum deflection 50%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message