Type 16: Shear fender

Part of constuctional support: shock is absorbed by means of the horizontal displacement. Applications include, amongs other things, breaking construcions, quay constructions, offshore platforms.

Technical Data

See the table and the graphs for technical data about this type of fender.



Productcode A mm B mm C mm D mm F mm G mm H mm Weight kg/m
M16 400 400 525 180 136 22 27 405 115
M16 500 500 610 275 231 22 27 510 183
M16 550 550 690 250 188 31 32 570 285
M16 820 820 1000 506 426 40 78 820 1140

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: +/- 1,5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message