Type 8: Rubbylene keyhole fender with PE toplayer

Technical Data

Thickness PE: 20 mm.
See the table and the graph for additional technical data about this type of fender.



Productcode A mm B mm C mm D mm E mm Max. Length mm Weight kg/m
8 200 PE 200 90 25 130 40 2000 35
8 250 PE 250 100 25 150 50 2000 57
8 304 PE 304 115 33 184 60 1850 88
8 350 PE 350 120 33 210 70 2000 119

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: +/- 1,5 %

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message