Type 5-B: Hollow rubbylene fender with PE toplayer

Technical Data

Thickness PE: 80 x 80 mm and 100 x 100 mm: 8 mm.
Thickness PE: 120 x 120 mm and 150 x 150 mm: 12 mm.
See the table and the graph for additional technical data about this type of fender.



Productcode A mm B mm B mm Max. Length mm Weight kg/m
5-B 80 x 80 x 42 PE 80 80 42 2900 6
5-B 100 x 100 x 45 PE 100 100 45 2900 9
5-B 120 x 120 x 62 PE 120 120 62 2900 13
5-B 150 x 150 x 73 PE 150 150 73 2900 20

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: 80 x 80 mm: A: +/- 2 mm, B: +/- 2 mm.
Tolerances others: A +/- 2,5 mm, B: +/- 2,5mm.

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message