Type 15-B: Hollow square fender with PE toplayer

Technical Data

Thickness PE: 20 mm.
See the table and the graph for additional technical data about this type of fender.



Productcode A mm B mm C mm Max. Length mm Weight kg/m
15-B 200 x 200 x 75 PE 200 200 75 2000 42
15-B 250 x 250 x 100 PE 250 250 100 2000 65
15-B 304 x 304 x 125 PE 304 304 125 1850 102
15-B 350 x 350 x 120 PE 350 350 120 1900 131

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A: +/- 1,5%, B: +/- 1,5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message