Type 15-A: Solid square fender with PE toplayer

Technical Data

Thickness PE: 20 mm.
See the table and the graph for additional technical data about this type of fender.



Productcode A mm B mm Max. Length mm Weight kg/m
15-A 200 x 200 PE 200 200 2000 48
15-A 250 x 250 PE 250 250 2000 74
15-A 304 x 152 PE 304 152 1850 54
15-A 304 x 304 PE 304 304 1850 110
15-A 350 x 350 PE 350 350 1900 146

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A: +/- 1,5%, B: +/- 1,5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message