Type 2-A

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm D mm Weight kg/m
E2-A 90 x 115 90 115 45 45 7
E2-A 130 x 150 130 150 60 70 16
E2-A 130 x 150 130 150 70 65 13
E2-A 130 x 170 130 170 70 65 16

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B/C/D: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message