Type 1-C: D-Fender with O-Hole

Technical Data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm C mm Weight kg/m
E1-C 80 x 70 x 30 80 70 30 5
E1-C 100 x 100 x 50 100 100 50 8
E1-C 100 x 150 x 50 100 150 50 14
E1-C 125 x 125 x 50 125 125 50 14
E1-C 135 x 155 x 50 135 155 50 20
E1-C 150 x 150 x 60 150 150 60 21
E1-C 150 x 200 x 70 150 200 70 28
E1-C 160 x 140 x 50 160 140 50 21
E1-C 170 x 140 x 25 170 140 25 24
E1-C 200 x 200 x 100 200 200 100 33
E1-C 200 x 250 x 100 200 250 100 45
E1-C 225 x 225 x 70 225 225 70 49
E1-C 250 x 200 x 100 250 200 100 42
E1-C 250 x 250 x 100 250 250 100 57
E1-C 300 x 250 x 70 300 250 70 73
E1-C 300 x 300 x 125 300 300 125 81
E1-C 300 x 300 x 150 300 300 150 75

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A +/- 3% B/C: +/- 5%

Productcode A mm B mm C mm Weight kg/m
E1-B 380 x 380 x 190 380 380 190 120

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3.
Tolerances: A/B +/- 5% C: +/- 7%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message