Type 1-A: Solid D-Fender

Technical data

See the table and the graph for technical data about this type of fender.



Productcode A mm B mm Weight kg/m
E1-A 60 x 55 60 55 3
E1-A 100 x 100 100 100 11
E1-A 100 x 120 100 120 13
E1-A 140 x 160 140 160 24
E1-A 150 x 200 150 200 33
E1-A 200 x 200 200 200 43
E1-A 240 x 100 240 100 21
E1-A 250 x 200 250 200 52
E1-A 250 x 250 250 250 66
E1-A 300 x 250 300 250 78
E1-A 300 x 300 300 300 96

Other dimensions on request.
Available sizes: Tolerances according to ISO 3302-1976 (E) E3. Tolerances: A +/- 3% B: +/- 5%

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message