Teguflex Expansion Joints
Please find below, an overview of our range of Rubber Expansion Joints
|
Trelleborg TF (Turnable flanges)
A standard bellow for most types of applications with a big assortment of rubber materials. Easy to install. Dimensions: DN 25 - DN 1000 Working pressure: Up to 16 Bar Operating temperature: Up to 130°C
|
 |
|
Trelleborg FF (Full-Faced rubber flange)
A bellow suitable in large-sized pipe systems with requirements for small recation forces, providing high reliability and long life. Dimensions: DN 500 - DN 4000 Working pressure: Up to 10 Bar Operating temperature: Up to 100°C
|

|
|
Trelleborg S (Special)
For industrial applications, offshore, dredging etc., where pressure and temperature rates do not correspond to Trelleborg TF or FF. Dimensions: DN 25 - DN 4000 Working pressure: According to requirements Operating temperature: According to requirements
|
 |
|
Trelleborg TU (Threaded Unions)
For small pipe connections where a screwed connection rather than a flange is required. Dimensions: DN 20 - DN 65 Working pressure: Up to 16 Bar Operating temperature: Up to 90°C
|
 |