Bearing systems


General elastomeric bearing information

Trelleborg Ridderkerk specializes in designing and producing techical rubber products including Elastomeric Bearings. Rubber bearings are flexible support points used in the construction of viaducts and bridges.


Pot Bearings

Trelleborg POT bearings are designed and manufactured according to well-known international standards as BS5400, AASHTO or EN1337-5. These bearings are suitable for high loads, displacements and rotations.


Offshore Bearing Systems

To supply products to the Offshore Industry is challenging for any supplier. Products must be thoroughly and rigorously designed, manufactured, tested and documented. Often the requirements push the scope of current technology, the lead times are short and the delivery times are critical. Clients must have complete confidence in your ability to perform under these conditions.



Elastomeric Bridge Bearings

Since 2005 the European standard EN 1337-3 has applied to elastomeric bearings for architectural and civil-engineering applications. Besides the functional requirements, the standard describes the design rules, the material properties, the production tolerances and the acceptance tests. Trelleborg Ridderkerk BV designs and manufactures elastomeric bridge bearings in accordance with this standard.



Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message