Anti vibration mounts

In urban areas the need for underground construction is increasing more and more. Tunnels for cars, trains and subways have to reduce the traffic problems in these areas. In order to finance this infrastructure the ground near or on top of the tunnel needs to be developed for buildings. In locations where the traffic causes unacceptable levels of vibration in the foundations the buildings must be isolated by bearings. Trelleborg Ridderkerk designs and manufactures these bearings under the brand ANDRE.



In seismic areas it is essential to protect the infrastructure, such as bridges, hospitals and other buildings. For vibration isolation these structures are supported by special elastomeric steel composite bearings.

Our vibration isolation projects include the Disney Concert Hall in Los Angeles, 201 Bishopsgate in London, the RACM building in Amersfoort the Netherlands.  Our seismic isolation projects include The Cathedral of Our Lady of The Angels in Los Angeles and a bridge in Istanbul, Turkey

 
Los Angeles, Cathedral of Our Lady


Los Angeles, Disney Concert Hall
  

 



Tecnical Data

Standard Anti Vibration Bearings by Trelleborg Ridderkerk Bearing types TI and natural frequencies f0

For example: Type 400/300 5 Hz has a natural frequency of 5 Hz at static loads between 220 kN and 240 kN , the dimensions length x width x height are 400 x 300 x 120 mm.

If for your requirement there seems to be no bearing available please contact us for further information.

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message