Pipe plugs for maintenance of sewage systems
Trelleborg Pipeplugs - The Trelleborg Pipeplug is an inflatable plug to close off, in a quick and simple way, a range of pipe diameters and block the flow. The plugs are build with high quality Kevlar® reinforced layers of Neoprene® rubber.
In this way we can guarantee a safety factor of 3 on the maximum allowable inflation pressure.
The Pipeplugs (Test and Bypass version) are suitable for air and water tests according to Euronorm NEN-EN 1610: Construction and testing of drains and sewers.
You can choose from four different types of Pipeplug ranges, in diameters from 40 to 2400 mm, as displayed below.
For an overview of our pipe plug range download the brochure [pdf]
Please contact us, if the current range does not offer a solution for you.
This way we can guarantee a safety factor of 3 on the maximum allowable inflation pressure.
The Pipeplugs (Test and Bypass version) are suitable for air and water tests according to Euronorm NEN-EN 1610: Construction and testing of drains and sewers.
You can choose from four different types of Pipeplug ranges, in diameters from 40 to 2400 mm, as displayed below.
 |
The MEGAPLUG is a special inflatable plug developed for blocking the flow in big pipe diameters larger than 1000 mm. Due to the unique construction, a big range of large diameters pipelines can be closed off with one (1) plug which can be brought into a pipeline through the manhole. |
|
|
|
The Inflatable Bypass Stoppers, are pipe plugs with one or more bypass-
possibilities depending on size of the plug. The ODS plug consists of a steel core supplied with a reinforced inflatable rubber sleeve. Being inflated the sleeve clamps around the steel core and it sets, fixates itself to the wall of the pipe. |
 |
|