Teguflex Expansion Joints
Please find below, an overview of our range of Rubber Expansion Joints

Trelleborg TF (Turnable flanges)
A standard bellow for most types of applications with
a big assortment of rubber materials. Easy to install.
Dimensions: DN 25 - DN 1000
Working pressure: Up to 16 Bar
Operating temperature: Up to 130°C

Trelleborg FF (Full-Faced rubber flange)
A bellow suitable in large-sized pipe systems with
requirements for small recation forces, providing high
reliability and long life.
Dimensions: DN 500 - DN 4000
Working pressure: Up to 10 Bar
Operating temperature: Up to 100
°C

Trelleborg S (Special)
For industrial applications, offshore, dredging etc.,
where pressure and temperature
rates do not correspond to Trelleborg TF or FF.
Dimensions: DN 25 - DN 4000
Working pressure: According to requirements
Operating temperature: According to requirements

Trelleborg TU (Threaded Unions)
For small pipe connections where a screwed connection
rather than a flange is required.
Dimensions: DN 20 - DN 65
Working pressure: Up to 16 Bar
Operating temperature: Up to 90
°C