Standard Compensators

When pipes, pumps, tanks and other components are fitted, alignment errors, vibrations and/or thermal expansion can occur. Such problems can be solved by using Trelleborg’s standard compensators. This standard range goes from DN25 up to DN4000, and can be supplied in an extensive range of rubber compounds. If required, these compensators can be supplied with tie-rods, lateral protection and cardan systems. The build lengths depend on the type chosen and the pressure rating. If the standard version does not satisfy your requirements, and a different size or pressure or temperature is required, then Trelleborg Ede can engineer and produce a custom-made solution for you.





Trelleborg Compensator Teguflex type C

Bellow’s material: EPDM, Nitrile
Dimensions: DN25 -DN150
Build length: 100 mm
Swivel flanges with threaded holes PN10/16: Zinc plated, Galvanized, Stainless steel
Temperature/pressure: –20°C to 90°C at 10 Bar Working pressure
Temperature/pressure: –20°C to 70°C at 16 Bar Working pressure

Trelleborg Compensator Teguflex type P


Bellow’s material: EPDM, Nitrile, White Nitrile(foodgrade), SBR, Viton
Dimensions: DN25 –DN300
Build length : 130 mm
Swivel flanges PN10/16: Zinc plated, Galvanized, Stainless Steel
Temperature/pressure: –20°C to 90°C at 10 Bar Working pressure
Temperature/pressure: –30°C to 100°C at 10 Bar Working pressure

Trelleborg Compensator Teguflex type W


Bellow’s material: EPDM, Nitrile, White Nitrile(foodgrade), SBR
Dimensions: DN32 –DN1000
Build length : 150/200/275/300mm
Swivel flanges PN6/10/16:  Zinc plated, Galvanized, Stainless Steel
Temperature/pressure:  –20°C to 90°C at 10 Bar Working pressure
Temperature/pressure: –30°C to 100°C at 10 Bar Working pressure


Label Colour Inner Wall Other Wall Max.temp. Applications
Red EPDM EPDM 90°C Hot water, cold water, esters, ketones, salt water solutions, chloride solutions
Yellow Nitrile Chloroprene 90°C Water, salt water solutions, mineral oils, oil vapours, animal and vegetable oils, butane and propane gas
White White Nitrile Chloroprene 90°C Drinking water, foodstuffs and drinks,
animal and vegetable fats and oils
Green Hypalon Chloroprene 90°C Highly concentrated acids, etc., Compressed Air with traces of oil fumes
Blue SBR Chloroprene 90°C Water/sand slurries, water/granular solutions, media with grating and abrasive properties
Purple Viton EPDM 90°C Very aggressive chemicals (strong acids and aromatic solutions)
Double Red EPDM EPDM 130°C Hot water, vapours, hot air, etc., at
temperatures up to 130°C
Double purple Viton Viton 150°C Very aggressive chemicals (strong acids and aromatic solutions) and/or high temperatures
Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message