Connections

A reliable and safe transport hose is a balanced product, where all the components must fit together perfectly. The end piece is formed by the flanges, and we supply technically superior solutions for this application, which are suitable for a wide range of working pressures and all loads. Examples are : The rubber flange ( no gasket required ) with a steel or stainless steel backing ring for medium working pressures. The Double Action flange; a form-fit flange construction for higher working pressures, and suitable for very high axial loads. Vulcanized flange couplings for every working pressure, with optional swivel flanges, in accordance with the DIN and ANSI norms, for easy fitting.





Rubberflange with vulcanized steel backing flange
This flange is used for medium pressures and suction hoses. The rubber flange means that the hose can remain relatively short, starting from a maximum angle of curvature. Because the wear resistant rubber layer extends partly into the top edge of the flange, it forms a good seal with the flange connection itself.

Double Action flange
The Double Action flange is our most recent development. The main feature of this flange is the superior axial strength due to an integrated locking flange. A flange is able to accept high bending loads due to a thick integrated flange and backing flange and will not fall apart due to rust. The thick integrated flange and backing flange allow for a large radius in the flange neck, with no cutting forces on the cords.

Steel coupling vulcanized in
Our solid steel couplings are suitable for heavy duty applications. They can be made with the smallest possible pitch circle diameters and are vulcanized into the hose. These couplings are also secured with our safety strap system for extra safety. We use these couplings as standard in our self floating hoses so that you can work during bad weather without the risk of a defective line.

Laminated flange
The laminated flange can be used in cercumstances where a relatively high compressive strength is required and where coupings vulcanized in cannot be used. To be used at service pressures of 10 bar and higher axial loads.

Enlarged ends
There are many options for connecting hoses with straight ends. However, a big disadvantage of these hoses is that when a pipe is inserted it can form an obstruction in the hose. This can be prevented by using a hose with a widened collar. Because the ends are wider, the pipe which is not inserted does not cause any obstructions in the hose, resulting in an optimum flow. Collars can only be used for low pressure applications.

Steel coupling
Dairy grade couplings in accordance with DIN 11851 / 11864 in Stainless Steel 304 or Stainless Steel 316.




Hose coupling
Hose with fixed or swivel flanges in accordance with DIN or ANSI with press sockets (aluminium, steel or stainless steel).

Flanged hose couplings
Flanged hose couplings, fitted with fixed or swivel flanges in accordance with the DIN or ANSI norm for vulcanizing into hoses or sleeves, made from steel or stainless steel.

Eritite coupling
Couplings in various dimensions and forms.

Last updated 2011-01-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message