POT Bearings
Trelleborg POT bearings are designed and manufactured according to well-known international standards as BS5400, AASHTO or EN1337-5. These bearings are suitable for high loads, displacements and rotations.
They are conformed by an elastomeric pad placed into a metallic pot, so as by means of a piston it is confined, bearing pressures near 30 N/mm2 and rotations up to 0,03 rad, depending on the design standard.Combined with other sliding elements, movement capacity can be provided in one or both directions.
Trelleborg POT bearings are split into three main types:fixed (PF), guided (PU) and free (PL). Special types like anti-uplift systems are also available.
Dowload POT Bearings product information sheet [pdf]