Bridge Expansion Joints
TRANSFLEX system consists of an elastic element wich allows multidirectional deformation to absorb big movements with remarkable comfort to the traffic, watertight, null maintenance and easy replacement if necessary.
Transflex modules are made with rubber and they are reinforced with steel. Their main functions are to absorb the structure movements, to facilitate a quiet traffic and to provide an effective sealed of the road and sidewalks.
- Movement accommodation up to 1.600 mm.
- Standard modules accomodates skew movements.
- Corrosive resistant elastomer casing.
- Loads impacts are perfectly absorbed.
- Smooth wear resistant surfacing
- Extraordinary durability