Contact Information
Rod Holroyd
Global Rail Market Manager
Tel: +44 116 267 0409
Mobile: +44 7768 707 305
Email: rod. holroyd@trelleborg.com

Sevine Sacan
France, Belgium Region
Tel: +32 475 670 248
Email: sevine.sacan@trelleborg.com

Neil de Vries
Americas Region
Tel: +1 585 242 2016
Fax: +1 585 242 0925
Email: neil.devries@trelleborg.com

Gerrit Timmer
Eastern & Mid Europe Region
Fax: +31 135 712 373
Email: gerrit.timmer@trelleborg.com

Ralf Kubetschek
the German Speaking Region(Germany, Austria, Switzerland, Swiss)
the Nordic Region (Sweden, Denmark, Norway)
Tel: +49 561 602 8608
Fax: +49 561 602 9193
Email: ralf.kubetschek@trelleborg.com







Rail Product Range

Click on the mountings below to read or download the pdf-documents.



 
Air Spring

Air Spring™ Assembly
The optimum secondary suspension for all types of passenger vehicle. These springs provide a low frequency suspension but a constant ride height.
to view more details about Air Spring™ Assembly, please click here


Bearer Spring

Bearer Springs
Large capacity springs designed to allow bogie rotation and lateral displacement. In a revised geometry some designs can also be used as traction centres. Robust and simple to fit.
download Bearer Springs product data sheet


Chevron

Chevron™ Springs
Provide three modes with dissimilar rates of flexibility for axlebox primary suspensions. Pairs of springs fitted in vee formation achieve this through shear and compression compliance within the rubber elements.
download Chevron product data sheet


Hour Glass

Hour Glass™ Springs
A patented design suitable for both primary and secondary suspension of heavy vehicles. These springs provide large horizontal deflections for bogie rotation, and lateral displacement. Additionally, a rising rate stiffness for almost constant periodicity in the vertical axis. A half unit can be used with an airspring assembly for excellent vertical and horizontal stiffness characteristics in normal and emergency conditions. 
download Hour Glass Spring product data sheet


Metacone Springs

Metacone™ springs
An easily fitted and compact conical section suspension unit in which the rubber is loaded in combined shear and compression. Particularly suitable for primary suspension of light rail vehicles.
download Metacone Springs product data sheet


Offset Shear Offset Shear™ Springs
This type of spring may be used for primary or secondary suspensions on rail vehicles. Offset Shear Springs are normally used in pairs, fitted at an angle to the vertical axis, thereby loading the rubber in shear and compression and providing three linear modes of flexibility. 
download Offset Shear Spring product data sheet

Spherilastik

Spherilastik™ Bearings and Control Links
Typical uses for Spherilastik™ Bearings include traction and torque reaction rods for rail and off-road vehicles, hydraulic damper fixings and other applications where a high radial load bearing, with low rotational stiffness is required. Control links are suitable for all types of heavy vehicle, offering excellent axle location under braking and traction forces. Available in varying lengths and fitted with ultra duty, inner sleeve bushes or Spherilastik™ bearings.
download Spherilastick Bearings product data sheet


Vee Mount

Vee Mounting™
This high load capacity mounting with relatively large rubber volume provides a high degree of vibration and noise isolation. It is ideally suited for suspending engines installed in ‘under floor’ engine installations. 
download Vee Mountings product data sheet


 
 
 
 Should you have any question, or special application problems, our engineering team would always be willing to support you by your side: please click to send your inquriy.
 
 
 
Last updated 2012-01-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBvqkwtm5t}H|zmttmjwzo5kwu