Specialist Vehicle Product Range


Click on the mountings below to read or download the PDF documents.




2 Piece CR Mount 2-piece CR™ mounting
A range of mounting designed for high load capacity and low installation height. The high loading for a given size is achieved by utilizing the rubber to best advantage in shear and compression.
Typical applications are Off road engines and Cabs.
download CR Mounting product data sheet


Cab Mount Cab mounting
Specially profiled rubber section together with bump and rebound washers provide optimum suspension characteristics for cabs on commercial vehicles, tractors and other off-road vehicles, earthmoving equipment and construction plant.
download Cab Mounting product data sheet

Compactor Shearmount

Compactor Shearmount™
Metalastic Compactor™  shearmount for high compression loads whith low shear stiffness are suitable as suspension for Compactors and other off-highway vehicles. Can be loaded in compression or shear and the design allows a large difference between the compression and shear stiffness, thus providing the potential to tune a mounting system by rotating the mountings.
download Compactor Shearmount ™ product data sheet


Conical Bearing TE

Conical Bearing™
Conical bearings™  are used usually in pairs to transfer radial & axial loads but allowing large torsional movement and some conical. These are therefore suitable in applications where controlled flexibility is required such as in large travel suspension systems.
download Conical Bearing product data sheet


Cntrol Link Control Link™
A range of Control Links™ incorporating Spherilastik Bearings is available.
download Control Link product data sheet

Cushyfloat Special Cushyfloat Special®
Metalastik Cushyfloat® special is designed for rough off highway environment. Used on engines for small ADT and Excavator etc. The design incorporates bump and rebound control features which limit excessive movements under shock loading. Top metal cover gives protection against oil contamination.Protective finish resists corrosion attack.
download Cushyfloat Special® product data sheet

EH EH™
Type EH™ mountings produced in natural rubber and neoprene are designed to achieve effective vibration isolation on engines, operator cabins other ancillary units.
Typical applications are, Off-highway equipment, Military vehicles, Transport machinery, Industrial mobile machinery.
download EH product data sheet

MDS MDS™
The MDS™ mounting is designed to take high dynamic shock loads but to limit mount movements in all directions, MDS™=Multi Directional Snubbing.
The MDS™ mounting is easy to install based on a 2 part single bolt installation. The bonded steel snubbing cup limits vertical movements and prevents excessive strain in rubber. The cup is encapsulated in rubber to prevent corrosion.
Typical applications are vehicle engines.
download MDS product data sheet

Metacone

Metacone™
A range of mountings designed for high load capacity with relatively large static deflections. The high loading for a given size is achieved by utilizing the rubber to best advantage in shear and compression. Normally, mountings are assembled with overload and rebound washers to control and limit movement of the suspended equipment under shock loads. Typical applications are off road vehicle engines, vehicle cabs and other mobile applications.
download Metacone product data sheet


Mushroom Mushroom Mounting™
Mushroom mountings™ are designed for mobile accessories application, as muffler, radiator, pumps etc. were the disturbing frequencies are high.
download Mushroomproduct data sheet

Sphrilastik Spherilastik™
Typical use include traction and braking reaction rods rail, road and off-road vehicles, hydraulic damper fixings and other applications where a high duty bearing of compact size is required.
download Spherilastik product data sheet

Suspension Suspension Spring
The Suspension springs are designed to provide a maintenance free flexible load bearing component allowing angular and shear movement whilst transmitting high axial loads. There is also a built in fail-safe device to prevent total mount failure in the case of severe overload.
download Suspension Spring product data sheet

 
Last updated 2008-02-15 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message