Marine Product Range
Click on the mountings below to read or download the pdf-documents.
 |
|
This mounting is an ideal general-purpose unit designed to provide effective isolation of vibration and noise arising from both static and mobile equipment. Used predominantly for mounting medium and high-speed marine propulsion units.
download Cushyfloat product data sheet
|
 |
|
Large load capacity, large deflection and long life characterise these antivibration mountings. They are ideally suited for the suspension of medium speed diesel engines used for marine main propulsion and auxiliary power generation applications. Integral buffers limit maximum movement in the vertical and horizontal axes. Also used for exhaust systems and deckhouse suspensions.
download Cushymount product data sheet
|
 |
|
This latest addition to our ‘D’ Series range of mountings offers similar benefits to ‘D’ and Super ‘D’ mountings together with a modular design to accommodate varied load configurations, customer specific fixing points, excellent acoustic performance and shock displacement of up to 75mm in all directions.
download DX Mountings product data sheet
|
 |
|
This range of mounting is designed to support and isolate marine propulsion engines, generator sets, gas turbine engines and machinery rafts. They all have similar horizontal and vertical stiffness characteristics, with two sizes of mounts produced in four rubber compounds, it is possible to support static loads from 40 to 215 kN per mount.
download Equi-Frequency Mount product data sheet
|
 |
|
This new range of Cushyfloat™ mountings are designed for high-performance engine applications where the need to accommodate the thrust and load transfer on the mounts due to torque, dominate the performance requirements. Features include higher longitudinal stiffness and a vertical stiffness characteristic, which is controlled over a wider deflection range.
download HT Cusyfloat product data sheet
|
 |
|
These products are used in a vee arrangement for the suspension of medium speed propulsion engines and generator sets. In this configuration, they provide a very stable mounting system, minimising movement at flexible connections, whilst maintaining soft spring rates for the best vibration and noise isolation.
download Sandwich Element product data sheet
|
 |
|
These mountings are particularly suitable for applications such as marine propulsion engines, diesel generators and heavy machinery where isolation of low frequency vibration is required. They are commonly used for shock isolation on board military vessels and have a displacement capacity of up to 50mm in all directions.
download D Serial product data sheet
|