Related Information
Marine Product Range










Selecting Height Adjusters
 
         
   





Guide for selecting Height Adjusters

The HA height adjustment facilitates precise coupling alignment for engine installations and boat building tolerances.



 

Type HA is a height adjuster made in corrosion protected grade 8 steel.

The steel is zinc plated and chromated according to DIN 50691/ISO 2081.

The height adjuster is supplied complete with washer and nut for fastening to the mounting and two nuts and a lock washer for the engine foot fastening.


 
Note: For all applications with Thrust loads HAD type height adjusters must be used.
 
 Type HA is available in various sizes to suit the small and medium range of Trelleborg Industrial AVS mountings, as listed in the table below.
 
It allows mountings to be retrofitted to existing installations where original spares are unobtainable.

M16 Index

M20 Index


Note - 10mm Height Adjustment should NOT be exceeded.
  
Maximum forces on M16 and M20
Height adjuster spindles used in Marine application where thrust forces are present.
 
Appropriate height adjuster spindle and thread size should be selected in conjunction max allowable loads of the mounting.

 
IMPORTANT - It should be assumed that in Marine Propulsion Applications with down angle drive shafts load transfer may occur. In reality, this means that all thrust force will possibly be seen by only two mounts.
 
The height adjuster must therefore be selected accordingly.
 
Operation outside these specified conditions may be acceptable depending on installation type.
 
Clarificaton for this should be obtained from Trelleborg Industrial AVS Design and Applications Team.
 
Last updated 2008-01-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message