|
|
The shock buffer type ANB™ is used to effectively damp movements of machines or machine components which need to be slowed down or stopped. download ANB™ product data sheet
|
 |
|
Novibra® type BA ™and Metalastik® type Double U-Shear™ is equally suitable for isolating vibrations from low speed machines and equipment whilst also protecting sensitive and lightweight units from external shocks and vibrations.
download BA™ product data sheet
|
 |
|
A supplementary range of cylindrical mountings for a wide range of applications. They can be loaded either in compression or shear taking into consideration individual demands for actual applications.
download Bobbins product data sheet
|
 |
|
Buffers™ are designed to protect structures and equipment from impact forces. They are usually fitted as non metallic stops or incorporated in vehicle suspension systems to provide progressive stiffening under increasing load.
download Buffers™ product data sheet
|
 |
|
Specially profiled rubber section together with bump and rebound washers provide optimum suspension characteristics for cabs on commercial vehicles, tractors and other off road vehicles, earthmoving equipment and construction plant.
download Cab Mountings product data sheet
|
 |
|
May be used in a variety of industrial applications including vibratory rollers and small screens or for the suspension of smaller type I.C. engines.
download Circular SAW™ Mountings product data sheet
|
 |
|
The Cushyfloat™ mounting is an ideal general purpose unit designed to provide effective isolation of vibration and noise arising from many types of static and mobile equipment.
download Cushyfloat™ product data sheet
|
 |
|
Cushyfoot™ mountings are suitable for the mounting of many different types of machines, such as diesel engines, generator sets, fans, hydraulic units and lift machinery.
download Cushyfoot™ product data sheet
|
 |
|
Type EH™ mountings are designed to achieve effective vibration isolation on engines, operator cabins and other ancillary units.
download EH™ product data sheet
|
 |
|
General purpose low profile mounting for use where space is restricted. Suitable for non mobile applications. May also be used to protect delicate or sensitive from external shock or disturbances.
download Equi-frequency™ Mountings product data sheet
|
 |
|
A simple low cost mounting designed predominantly for the suspension of heating, ventilating and air conditioning equipment.
download Fanflex™ product data sheet
|
 |
|
The Flanged Instru-mountings™ protects sensitive equipment from external vibration and/or shock forces.
download Flanged Instru-mountings™ product data sheet
|
 |
|
Novibra® mounting type GK™ is specifically meant for isolation of heavy machinery with low interfering frequencies. It is widely used under concrete foundations supporting heavy machinery.
download GK™ product data sheet
|
 |
|
The HA™ height adjustment facilities precise coupling alignment for engine installations and boat building tolerances.
download HA™ product data sheet
|
 |
|
Novibra® type Low Frequency are designed for shear as well as compressive loads.Continual tensile load should be avoided.
download Low Frequency Mountings product data sheet
|
 |
|
Type M™ is ideal for applications involving isolation of low frequency vibrations in all planes. Also suitable for shock attenuation due to the designed ability to give large deflections whilst providing passive vibration on electronic instruments, measuring equipment, test cells.
download Type M™ product data sheet
|
 |
|
The MDS™ mounts is designed to take high dynamic shock loads but to limit mount movements in all directions(MDS™=Multi Directional Snubbing). download MDS™ product data sheet
|
 |
|
A range of mountings designed for high load capacity with relatively large static deflections. The high loading for a given size is achieved by utilising the rubber to best advantage in shear and compression. Suitable for both engine and cab suspension in mobile applications.
download Metacone™ & HK™ (Washer) product data sheet
|
 |
|
Similar to conventional Ultra Duty (UD) Bushes but with inner and outer sleeves offset radially. This feature provides a greater rubber thickness and hence increased flexibility in the normal direction of loading whilst maintaining control in other modes and still allowing torsional movement.
download Metaxentric™ Bushes product data sheet
|
 |
|
The Anti-Vibration Plate is intended, primarily, for applications with low demands on vibration isolation.
download Novibra® AV Plate product data sheet
|
 |
|
For the effective isolation of vibration and noise on different machines with rotating movements.
download RA™ and Failsafe™ product data sheet
|
 |
|
For the effective isolation of vibration and noise on different machines with rotating movements. Especially for 1-, 2- and 3-cylinder engines.
download RAB™ product data sheet
|
 |
|
For the effective isolation of vibration and noise on different machines with rotating movements.
download RAEM™ product data sheet
|
 |
|
Widely used for suspending engines in road vehicles and may also be employed as springs for vibratory equipment.
download Rectangular SAW™ Mountings product data sheet
|
 |
|
Widely used for suspending engines on road vehicles and may also be employed as springs for vibratory equipment.
download 3” Shearmount™ product data sheet
|
 |
|
Novibra® elements type SAW™ are heavy duty mountings for high vertical static and shock loads in compression, whilst at the same time providing high isolation values in the horizontal shear direction.
download SAW™ product data sheet
|
 |
|
Novibra® type SE™ is most suitable for the isolation of high frequency disturbances and also provides reduction of structure borne noise.
download SE™ product data sheet
|
 |
|
Typical uses include traction and braking reaction rods for rail, road and off road vehicles, hydraulic damper fixings and other applications where a high duty bearing of compact size is required.
download Spherilastik™ Bearings product data sheet
|
 |
|
Novibra® type TF™/TFE™ with level adjuster is a modern machine mounting suitable for a wide range of free standing workshop machines.
download TF™/TFE™ product data sheet
|
 |
|
Two Bolt Instrumountings™ provide a convenient and effective means of isolating vibration generated by lightweight machinery.
download Two Bolt Instrumountings™ product data sheet
|
 |
|
Type U™ provides for a stable machine installation and is therefore particulary suitable for the vibration isolation of heavier machinery with relatively high interfering frequencies.
download Type U™ product data sheet
|
 |
|
Novibra® mounting type UH™ is particularly suitable for the suspension of both mobile and static cabins as well as platforms on agricultural vehicles.
download to UH™ product data sheet
|
 |
|
A high load capacity mounting with relatively large rubber volume which provides a high degree of vibration and noise isolation and makes it ideally suited for suspending engines installed in public service and goods vehicles.
download Vee Mountings™ product data sheet
|
 |
|
For vehicle suspension, pivot arms and all types of mechanical linkage, permits oscillating movement through the deflection of rubber in shear. Can replace roller bearings where small motions are required (up to 20 degrees). Reduces shock loads and noise transmission in structures.
download VP™ & UD™ Bushes product data sheet
|
 |
|
Novibra type VT™ protects wall-mounted instrument cabinets from vibrations and shocks generated by nearby engines and workshop machinery.
download VT™ product data sheet |