Suction hose

OSS IV, OST, OST EPDM 16 bar, OSM II, BOAT SANITARY HOSE, OSL and OSX are the Trelleborg rubber or composite industrial hoses used for suction and discharge, handling foodstuffs, effluent hose for leisure boat toilet systems, agricultural use for seed sowing, drainage, sewage, and water transport, fire brigades.





OSS IV. NR. Up to 60 °C. WP 5 to 3 bar. Max vacuum 0.8 to 0.5 bar. Click to know more [pdf]

The OSS IV is available from 25 to 200 mm.

OSS IV is a Trelleborg rubber industrial hose.

For suction and discharge of domestic water, industrial water, effluents, slurry, and liquid manure (with cuffed ends).

OSS IV: click to download the pdf




OST. SBR. Up to 60 °C. WP 10 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The OST is available from 25 to 152 mm.

OST is a Trelleborg rubber industrial hose.

For suction and discharge of domestic water, industrial water, effluents, slurry and liquid manure.

OST: click to download the pdf




OST EPDM 16 BAR. EPDM. Up to 120 °C. WP 16 bar. Max vacuum 0.9 bar. Click to know more [pdf]

The OST EPDM 16 BAR is available from 25 to 152 mm.

OST EPDM 16 BAR is a Trelleborg rubber industrial hose.

For suction and discharge of domestic water, industrial water, effluents, slurry and liquid manure.

OST EPDM 16 BAR: click to download the pdf




OSM II. SBR. Up to 60 °C. WP 5 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The OSM II is available from 20 to 100 mm.

OSM II is a Trelleborg rubber industrial hose.

Suction and discharge of domestic water, industrial water, sea water, and effluents.

OSM II: click to download the pdf




BOAT SANITARY HOSE. Butyl. Up to 100 °C. WP 10 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The BOAT SANITARY HOSE is available from 16 to 38 mm.

BOAT SANITARY HOSE is a Trelleborg rubber industrial hose.

Effluent hose for leisure boat toilet systems.

BOAT SANITARY HOSE: click to download the pdf




OSL. PVC. Up to 60 °C. WP 10 to 3 bar. Max vacuum 0.8 bar. Click to know more [pdf]

The OSL is available from 20 to 120 mm.

OSL is a Trelleborg composite industrial hose.

Suction and discharge of water, food products, spray solutions, sand, waste water, and chemical products (see chemical resistance table for PVC).

OSL: click to download the pdf




OSX. PVC. Up to 50 °C. WP 7 to 2 bar. Max vacuum 0.9 to 0.8 bar. Click to know more [pdf]

The OSX is available from 20 to 150 mm.

OSX is a Trelleborg composite industrial hose.

Suction and discharge of various liquids and medium abrasive solids in general industries.

Agricultural use for seed sowing, drainage, sewage, and water transport.

Also used by fire brigades and on plant equipment (for ground water pumping).

OSX: click to download the pdf



Last updated 2010-11-22 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message