Discharge hose

COLORADO SAQUAKLER 15, AP Blue and AP Red are the Trelleborg rubber industrial hoses used for discharge applications, drainage pumps, supply lines to irrigation equipment, water discharge, etc.





COLORADO S. EPDM. Up to 100 °C. WP 10 bar. Click to know more [pdf]

The COLORADO S is available from 40 to 120 mm.

COLORADO S is a Trelleborg rubber industrial hose.

Water discharge for all types of industrial and agricultural medium pressure applications in harsh environments.

COLORADO S: click to download the pdf



 

AQUAKLER 15. SBR/NR. Up to 70 °C. WP 15 to 8 bar. Click to know more [pdf]

The AQUAKLER 15 is available from 40 to 254 mm.

AQUAKLER 15 is a Trelleborg rubber industrial hose.

Supply lines to irrigation equipment, connecting lines between hose reels and irrigation hydrant (5 to 10 m lengths) and water discharge hose for building and public works.

AQUAKLER 15: click to download the pdf




AP BLUE. PVC. Up to 40 °C. WP 13 to 3 bar. Click to know more [pdf]

The AP BLUE is available from 19 to 200 mm.

AP BLUE is a Trelleborg rubber industrial hose.

Water discharge.

AP BLUE: click to download the pdf




AP RED. PVC. Up to 40 °C. WP 16 to 6 bar. Click to know more [pdf]

The AP RED is available from 35 to 150 mm.

AP RED is a Trelleborg rubber industrial hose.

Water discharge for heavy duty applications.

AP RED: click to download the pdf



Last updated 2010-12-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message