Coolant hose

KLERHEAT, TRELLHOT and KY 2008 are the Trelleborg rubber industrial hoses used for cooling systems.





KLERHEAT. EPDM. Up to 100 °C. WP 10 bar. Click to know more [pdf]

The KLERHEAT is available from 13 to 50 mm.

KLERHEAT is a Trelleborg rubber industrial hose.

Used as a cable cooling hose and as an industrial cooling hose for smelting furnaces at steel works, glass works, foundries, etc.

Also for work sites having high temperatures or for applications requiring an electrically insulated hose.

KLERHEAT: click to download the pdf




TRELLHOT. EPDM. Up to 130 °C. WP 10 bar. Click to know more [pdf]

The TRELLHOT is available from 10 to 100 mm.

TRELLHOT is a Trelleborg rubber industrial hose.

Water discharge for the cooling of the smelting furnaces’ doors.

More generally, hose to be used in very high temperature area, with molten metal splashes.

TRELLHOT: click to download the pdf




KY 2008. EPDM. Up to 120 °C. WP 2 bar. Click to know more [pdf]

The KY 2008 is available from 13 to 100 mm.

KY 2008 is a Trelleborg rubber industrial hose.

For cooling systems, transport of hot water, glycol etc.

May even be used for transporting certain chemicals (see chemical resistance table for EPDM).

KY 2008: click to download the pdf



Last updated 2011-01-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message