Industrial water
RED WATER, CASCADE, AIRWAT ISEO 10, AIRWAT ISEO 15, AIRWAT ISEO 20 and STARKLER are the Trelleborg rubber industrial hoses used for cleaning and wash-down (water discharge under pressure, compressed air applications, etc.).
The RED WATER is available from 13 to 51 mm.
RED WATER is a Trelleborg rubber industrial hose.
Water discharge under pressure on industrial or urban sites.
RED WATER: click to download the pdf
The CASCADE is available from 12.7 to 25.4 mm.
CASCADE is a Trelleborg rubber industrial hose.
Water discharge under pressure on industrial or urban sites and all water discharge applications in building and public works.
CASCADE: click to download the pdf
The AIRWAT ISEO 10 is available from 8 to 25.4 mm.
AIRWAT ISEO 10 is a Trelleborg rubber industrial hose.
Water discharge under pressure on industrial and urban sites.
All water discharge applications in building and public works.
AIRWAT ISEO 10: click to download the pdf
The AIRWAT ISEO 15 is available from 13.4 to 25 mm.
AIRWAT ISEO 15 is a Trelleborg rubber industrial hose.
For general purpose compressed air applications.
Suitable for high pressure water discharge.
AIRWAT ISEO 15: click to download the pdf
The AIRWAT ISEO 20 is available from 13.4 to 25 mm.
AIRWAT ISEO 20 is a Trelleborg rubber industrial hose.
For general purpose compressed air applications as pneumatic tools and any other industrial applications.
AIRWAT ISEO 20: click to download the pdf
The STARKLER is available from 12.7 to 38 mm.
STARKLER is a Trelleborg rubber industrial hose.
A versatile hose for high pressure cleaning operations and general discharge service using hot or cold water and many other fluids (see chemical resistance table for EPDM).
Suitable for all sectors: building and public works, industry, agriculture, etc.
STARKLER: click to download the pdf