Paint hose
SOLVYKLER and MULTIKLER are the Trelleborg rubber industrial hoses used for solvents, paints, lacquer and varnish.
The SOLVYKLER is available from 6 to 25 mm.
SOLVYKLER is a Trelleborg rubber industrial hose.
Pressure service line for ester, ketone, alcohol based paints, and numerous chemicals.
SOLVYKLER: click to download the pdf
The MULTIKLER is available from 6 to 16 mm.
MULTIKLER is a Trelleborg rubber industrial hose.
Pressure service line for benzene, toluene, and xylene based paints, lacquer, varnish, and certain chemicals.
Also for industrial paint spray equipment.
MULTIKLER: click to download the pdf