Oil and petroleum hose
POLYOIL, HYDRO’K, HYDRO’ECO and BOAT FUEL HOSE ISO 7840 A1 are the Trelleborg rubber industrial hose used for oil.
The POLYOIL is available from 6 to 25 mm.
POLYOIL is a Trelleborg rubber industrial hose.
For high pressure transfer of petroleum products and low pressure hydraulic drives and oil return.
Also for handling light or heavy petroleum derivatives, chemicals and anti freeze agents, oil charged compressed air, industrial alkaline, and salt water.
POLYOIL: click to download the pdf
The HYDRO’ K is available from 5 to 25 mm.
HYDRO’ K is a Trelleborg rubber industrial hose.
A versatile hose for industrial use.
For diesel oil, mineral oil and grease with aromatic content ≤ 50 %.
Return hose in hydraulic system and for farming equipment.
Sea water (engine cooling) and aqueous solution.
HYDRO’ K: click to download the pdf
The HYDRO’ ECO is available from 3 to 10 mm.
HYDRO’ ECO is a Trelleborg rubber industrial hose.
Diesel, leaded and unleaded petrol, RMA (environmental friendly petrol) pressure hose in automotive applications withstanding aromatic content exceeding 50 %.
Oil and grease return lines in hydraulic systems.
Also suitably in other applications for oil, grease, air and water.
HYDRO’ ECO: click to download the pdf
The BOAT FUEL HOSE ISO 7840 A1 is available from 5 to 63 mm.
BOAT FUEL HOSE ISO 7840 A1 is a Trelleborg rubber industrial hose.
Fire resistant fuel line hose in boat applications.
In compliance with CEN requirements for leisure boats.
BOAT FUEL HOSE ISO 7840 A1: click to download the pdf