PVC ducting hose

KLEGAINE GCV, KLEGAINE GRV, KLEGAINE GSV, KLEGAINE GM1V and KLEGAINE GLV are the Trelleborg industrial ducting hoses used for air, fumes at temperature 100 °C, moderately abrasive dust and particles.





KLEGAINE GCV. PVC. Up to 80 °C. WP 1.9 to 0.06 bar. Max vacuum 0.55 to 0.02 bar. Click to know more [pdf]

The KLEGAINE GCV is available from 20 to 500 mm.

KLEGAINE GCV is a Trelleborg industrial ducting hose.

Heavy duty smooth bore ducting ideal for air handling and for the conveyance of fumes, dust, and moderately abrasive materials such as sawdust.

The flexibility and durability of this product makes it an excellent and economical answer for all kinds of end-users.

KLEGAINE GCV: click to download the pdf




KLEGAINE GRV. PVC. Up to 65 °C. WP 2 to 0.3 bar. Max vacuum 0.63 to 0.12 bar. Click to know more [pdf]

The KLEGAINE GRV is available from 20 to 250 mm.

KLEGAINE GRV is a Trelleborg industrial ducting hose.

Heavy duty for ventilation, dust and fume extraction.

Especially suitable for mobile applications (sanitary installations without pres-sure: mobile home, boat, caravaning, stand, ...) when continuous flexing is required.

Cables conduit.

KLEGAINE GRV: click to download the pdf




KLEGAINE GSV. PVC. Up to 80 °C. WP 1.9 to 0.06 bar. Max vacuum 0.55 to 0.02 bar. Click to know more [pdf]

The KLEGAINE GSV is available from 25 to 102 mm.

KLEGAINE GSV is a Trelleborg industrial ducting hose.

A highly flexible, robust ducting which has many uses, including air handling, dust and fume extraction.

Particularly suitable for domestic and industrial vacuum cleaners because of its handling properties and its attractive appearance.

KLEGAINE GSV: click to download the pdf




KLEGAINE GM1V. PVC-coated glass fibre cord. Up to 100 °C. WP 0.85 to 0.02 bar. Max vacuum 0.32 to 0.01 bar. Click to know more [pdf]

The KLEGAINE GM1V is available from 51 to 508 mm.

KLEGAINE GM1V is a Trelleborg industrial ducting hose.

Ultra flexible ducting for air conditioning, ventilation, and fume extraction with flame resistant properties.

KLEGAINE GM1V: click to download the pdf




KLEGAINE GLV. PVC-coated polyester fibre cord. Up to 95 °C. WP 0.55 to 0.03 bar. Max vacuum 0.045 to 0.005 bar. Click to know more [pdf]

The KLEGAINE GLV is available from 125 to 1000 mm.

KLEGAINE GLV is a Trelleborg industrial ducting hose.

Used to convey air for aeration, ventilation and heating (hot air generator, navy, fire fighting, airports ..., possible options for mining and tunnelling).

Dog agility.

KLEGAINE GLV: click to download the pdf



Last updated 2010-07-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message